IESNA:LM-63-2002
[TEST]P1594604
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-M-MED-3500K
[LUMINAIRE]2436 FlexBay Linear High bay at M beam, MED lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]31896
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 184.1
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
14024.5 14024.5 13997.4 14010.6 14010.6 14001.5 14001.5 13988.9 13988.9 13995.8
13979.8 13962.2 13970.2 13970.2 13941.1 13941.1 13926.4 13926.4 13914.4 13914.4
13872.4 13870.7 13868.4 13820.6 13820.6 13784.7 13784.7 13784.7 13768.3 13739.3
13718.2 13687.5 13687.5 13636.3 13620.4 13606.8 13581.1 13548.2 13518.6 13507.2
13457.2 13457.2 13399.2 13380.3 13357 13320.1 13285.4 13255.3 13238.2 13210.3
13170.5 13102.8 13102.8 13047.1 13001.5 12968.6 12935.6 12907.8 12824.2 12777.6
12750.2 12750.2 12675.7 12675.7 12585.8 12551.7 12517 12465.8 12414.1 12363.5
12328.8 12233.8 12233.8 12133.1 12090.4 11988.7 11867.5 11867.5 11867.5 11867.5
11805.5 11805.5 11600.8 11549.6 11487.1 11286.8 11286.8 11230.5 11230.5 10644.7
10644.7 10575.3 10501.3 10501.3 10409.3 10409.3 10327.3 10206.7 10101 9961
9859.8 9730.1 9618.1 9341.7 9341.7 9068.8 8910 8769 8600 8465.9
8305.4 8154.2 7824.3 7824.3 7824.3 7485.3 7485.3 7310.1 6819.3 6652.6
6478.6 6306.8 6136.2 5806.3 5806.3 5467.9 5308.7 5143.8 4988 4818.4
4660.3 4500 4352.1 4192.8 3885.2 3885.2 3584.2 3435.8 3279.9 3127
2980.8 2847.2 2697 2413.3 2413.3 2140.8 2021.9 1876.3 1876.3 1634.5
1534 1402.5 1311 1190.9 998.2 998.2 824.7 758.7 664.8 612
526.1 485.1 408.3 374.7 308.3 226.3 226.3 164.4 151.9 114.9
106.3 78 71.1 50 31.8 31.8 17.6 17.6 10.3 10.3
1.7
14024.5 14024.5 14004.8 14017.4 14024.8 14023 13996.9 13995.8 14004.3 14001.5
13983.8 13959.4 13961.7 13967.3 13953.7 13933.2 13933.2 13909.9 13898.5 13874
13843.3 13843.3 13832.5 13809.8 13771.7 13761.4 13724.4 13701.7 13668.7 13642.5
13633.5 13622.7 13590.8 13541.9 13381.5 13352 13352 13326.9 13283.1 13283.1
13258.1 13258.1 13212.6 13212.6 13120.5 13072.7 13040.9 13040.9 12965.2 12918
12867.4 12807.6 12778.6 12728.1 12669.5 12604.1 12567 12464.1 12399.9 12341.3
12269 12219.1 12144.5 12068.9 11987 11923.8 11774.3 11774.3 11603 11507.5
11422.7 11321 11206.7 11091.8 10977.3 10865.4 10713.6 10409.8 10409.8 10096.5
9915.6 9690.9 9495.3 9258 9047.6 8432.3 8200.2 8200.2 7981.3 7754.3
7212.3 7006.4 6837.5 6683.9 6549.2 6422.8 6325.1 6107.3 6107.3 5799.5
5799.5 5715.3 5622.1 5530 5439 5362.1 5278.5 5191 5024.3 5024.3
4855.4 4773 4699.6 4617.1 4572.7 4572.7 4522.7 4522.7 4253.7 4157
4104.1 3969.2 3969.2 3821.4 3821.4 3645.7 3645.7 3528.5 3463.1 3367
3204.9 3204.9 3006.5 3006.5 2844.9 2844.9 2660.1 2660.1 2426.3 2309.1
2179.4 1937.2 1937.2 1690.4 1690.4 1460 1460 1237.7 1131.2 1040.3
952.6 952.6 876.4 876.4 568.2 568.2 441.9 441.9 309.9 268.4
213.3 162.1 162.1 117.8 117.8 102.9 91 79.6 68.9 48.3
48.3 35.9 29.5 23.9 18.8 14.2 8.5 7.4 5.6 5.6
2.9
14024.5 14024.5 13972.4 13972.4 13980.4 13980.4 13938.3 13938.3 13952 13952
13917.8 13925.8 13894 13878.6 13878.6 13831.9 13831.9 13809.8 13809.8 13758
13747.3 13704 13587.4 13587.4 13569.7 13569.7 13556.7 13556.7 13524.9 13481.6
13431 13390.6 13349.6 13263.8 13263.8 13188.8 13148.8 13085.7 13085.7 13013.5
13013.5 12854.8 12854.8 12750.2 12675.1 12615.9 12517.6 12480.6 12305.4 12239.5
12239.5 12187.1 12026.2 11916.4 11833.9 11707.2 11638.9 11508.6 11419.4 11279.4
11190.8 10927.4 10927.4 10631.1 10441.1 10325.1 10137.4 9982.6 9787 9630.6
9481.6 9085.7 8989 8989 8654.7 8635.9 8367.5 8323.6 8122.8 8027.9
7893.6 7815.7 7700.3 7615 7528 7426.1 7286.8 7202 6985.4 6985.4
6863.1 6789.2 6583.9 6583.9 6378 6273.3 6179.5 6067.4 5969 5829.6
5743.2 5622.6 5527.1 5309.8 5309.8 5093.7 5010.7 4883.8 4848.6 4748.5
4702.9 4598.3 4514.7 4418.6 3863.5 3863.5 3789 3789 3686.1 3686.1
3543.3 3411.3 3293.1 3125.8 3006.9 2747 2747 2524.1 2524.1 2308.5
2308.5 2093.5 2093.5 1850.7 1729.6 1569.7 1441.8 1441.8 1270.1 1192.1
1107.9 1057.3 951.5 807.1 807.1 651.2 611.4 514.1 494.3 408.9
392.4 360 337.3 301.4 230.4 230.4 182.6 178 158.1 151.9
134.3 128.5 101.8 97.3 73.9 59.2 52.9 48.3 45 37.5
36.5 30.7 28.5 25 17.6 11.4 10.8 10.8 6.8 6.8
3.4
14024.5 14024.5 14033.3 14004.8 14004.8 13995.3 13995.3 13995.8 13995.8 13959.4
13948.5 13949.7 13934.9 13909.3 13879.8 13879.8 13839.3 13839.3 13784.7 13784.7
13756.4 13715.4 13674.9 13642.1 13642.1 13571.5 13571.5 13438.9 13438.9 13411.1
13411.1 13359.9 13322.9 13251.3 13198.9 13143.8 13092.6 13050.5 13001 12936.7
12816.8 12816.8 12680.8 12680.8 12523.3 12456.8 12379.9 12304.9 12200.8 12111.5
12020 11818 11818 11583.1 11494.4 11365.3 11251 11084.9 10978 10820.5
10501.9 10501.9 10144.8 10144.8 9660.2 9660.2 9473 9473 9093.2 9093.2
8803.7 8680.9 8535.2 8443.6 8304.2 8142.8 8142.8 7935.1 7828.2 7720.7
7720.7 7634.9 7397.7 7397.7 7159.5 7036.6 6938.2 6829 6712.9 6611.1
6501.4 6297.7 6297.7 6184 6116.8 5954.2 5834.3 5730.1 5610.7 5574.3
5487.3 5401.9 5242.2 5242.2 5040.8 4970.3 4704.1 4613.7 4613.7 4533.5
4533.5 4273.1 4170.1 3879.4 3879.4 3629.2 3508.1 3392 3281.7 3151.5
3045.7 2696.4 2586.7 2586.7 2483.7 2483.7 2381.9 2305.7 2122 2020.1
1896.2 1771.7 1665.8 1407.1 1407.1 1177.3 1066.3 983.9 869 826.9
720.6 595 515.2 515.2 456.7 456.7 383.3 308.3 308.3 240
215 201.4 201.4 171.8 160.4 141.1 138.7 124 101.3 101.3
76.2 76.2 67.1 64.2 60.9 56.3 45 37.5 37.5 34.1
29.5 29 23.3 21.6 12 12 8 7.4 7.4 5.1
2.3
14024.5 14024.5 13994.1 13994.1 13974.7 13992.4 13985 13985 13945.8 13926.4
13926.4 13929.8 13929.8 13881.4 13863.9 13863.9 13830.9 13830.9 13789.4 13770.5
13762.6 13726.7 13700.5 13658 13658 13597.1 13597.1 13540.2 13540.2 13486.1
13486.1 13400.3 13359.9 13344.6 13239.9 13239.9 13163.7 13163.7 13075.5 13075.5
12958.4 12906 12864.5 12720.1 12720.1 12561.4 12561.4 12507.3 12418 12368.5
12288.9 12135.4 12135.4 11949.4 11882.2 11782.8 11692.8 11562.6 11478 11362.5
11257.2 11118.4 10840.9 10840.9 10556.6 10401.2 10227.3 10070.3 9895.1 9699.5
9512.8 9136.9 9136.9 8772.9 8486.3 8386.7 8172.9 8174.6 8010.8 7926
7835 7740.7 7711.2 7634.3 7552.4 7407.9 7306.2 7224.3 7082 7003.6
6405.8 6325.1 6224.9 6224.9 6132.2 6132.2 6132.2 5992.9 5992.9 5899.7
5771.6 5669.9 5536.8 5317.9 5317.9 5087.5 4970.3 4883.8 4776.3 4728.6
4622.2 4579.5 4436.8 4436.8 4261.1 4261.1 4047.8 3948.8 3795.9 3735
3593.3 3450.6 3339.1 3054.8 3054.8 2800 2670.8 2552.6 2440.5 2340.9
2202.2 2010 1887.2 1887.2 1768.2 1661.3 1446.9 1363.8 1264.9 1164.2
1075.5 973.1 896.3 725.2 725.2 588.1 509 461.9 434.5 389.1
354.9 333.8 286.6 269 221.2 221.2 178.6 159.9 142.2 113.2
106.9 87.6 82.5 67.7 67.7 57.4 57.4 45.5 41.5 37
33 27.3 22.1 21 12.5 12.5 8 6.2 3.4 3.4
3.4
14024.5 14024.5 14015.7 14002 14004.3 14011.7 13983.8 13991.2 13990.6 13974.1
13970.8 13967.9 13952.6 13943.5 13943.5 13900.8 13898.5 13896.3 13871.2 13853
13846.8 13830.3 13808.6 13799.5 13777.3 13745.5 13722.8 13689.8 13660.7 13650.6
13628.9 13595.9 13575.5 13549.9 13513.4 13488.4 13469.6 13388.3 13368.5 13341.1
13299 13263.3 13235.4 13193.8 13155.2 13123.9 13080.7 12995.3 12961.8 12908.3
12857.1 12824.7 12824.7 12703.6 12703.6 12593.8 12593.8 12492.5 12369.7 12369.7
12249.1 12249.1 12116.6 12116.6 11965.9 11965.9 11815.8 11736.7 11640 11456.3
11456.3 11245.9 11245.9 11009.3 11009.3 10753.4 10753.4 10456.5 10134 10134
9754.6 9754.6 9325.2 9325.2 8631.9 8631.9 8046.1 8046.1 8046.1 8046.1
7283.9 7141.8 6920 6800.5 6612.2 6511.5 6364.3 6265.9 6144.2 5926.4
5841.6 5737 5646 5542.4 5460.5 5369 5280.8 5196.6 5020.9 4939.1
4859.4 4775.7 4689.9 4629.6 4548.3 4490.3 4412.4 4325.3 4257.6 4124.6
4049.5 3990.9 3920.9 3753.8 3662.8 3662.8 3581.4 3581.4 3517.7 3285.1
3285.1 3081.4 3081.4 2948.9 2948.9 2730.6 2636.7 2521.2 2521.2 2291.4
2077 2077 1813.2 1813.2 1604.4 1604.4 1402.5 1402.5 1202.4 1202.4
1016.9 845.1 845.1 684.8 684.8 540.3 540.3 431.7 431.7 349.3
269 269 188.8 188.8 129.7 129.7 97.8 97.8 74.5 74.5
56.3 40.4 40.4 38.6 38.6 37.5 37.5 37.5 37.5 37.5
37.5
14024.5 14024.5 13997.4 14010.6 14010.6 14001.5 14001.5 13988.9 13988.9 13995.8
13979.8 13962.2 13970.2 13970.2 13941.1 13941.1 13926.4 13926.4 13914.4 13914.4
13872.4 13870.7 13868.4 13820.6 13820.6 13784.7 13784.7 13784.7 13768.3 13739.3
13718.2 13687.5 13687.5 13636.3 13620.4 13606.8 13581.1 13548.2 13518.6 13507.2
13457.2 13457.2 13399.2 13380.3 13357 13320.1 13285.4 13255.3 13238.2 13210.3
13170.5 13102.8 13102.8 13047.1 13001.5 12968.6 12935.6 12907.8 12824.2 12777.6
12750.2 12750.2 12675.7 12675.7 12585.8 12551.7 12517 12465.8 12414.1 12363.5
12328.8 12233.8 12233.8 12133.1 12090.4 11988.7 11867.5 11867.5 11867.5 11867.5
11805.5 11805.5 11600.8 11549.6 11487.1 11286.8 11286.8 11230.5 11230.5 10644.7
10644.7 10575.3 10501.3 10501.3 10409.3 10409.3 10327.3 10206.7 10101 9961
9859.8 9730.1 9618.1 9341.7 9341.7 9068.8 8910 8769 8600 8465.9
8305.4 8154.2 7824.3 7824.3 7824.3 7485.3 7485.3 7310.1 6819.3 6652.6
6478.6 6306.8 6136.2 5806.3 5806.3 5467.9 5308.7 5143.8 4988 4818.4
4660.3 4500 4352.1 4192.8 3885.2 3885.2 3584.2 3435.8 3279.9 3127
2980.8 2847.2 2697 2413.3 2413.3 2140.8 2021.9 1876.3 1876.3 1634.5
1534 1402.5 1311 1190.9 998.2 998.2 824.7 758.7 664.8 612
526.1 485.1 408.3 374.7 308.3 226.3 226.3 164.4 151.9 114.9
106.3 78 71.1 50 31.8 31.8 17.6 17.6 10.3 10.3
1.7
14024.5 14024.5 14004.8 14017.4 14024.8 14023 13996.9 13995.8 14004.3 14001.5
13983.8 13959.4 13961.7 13967.3 13953.7 13933.2 13933.2 13909.9 13898.5 13874
13843.3 13843.3 13832.5 13809.8 13771.7 13761.4 13724.4 13701.7 13668.7 13642.5
13633.5 13622.7 13590.8 13541.9 13381.5 13352 13352 13326.9 13283.1 13283.1
13258.1 13258.1 13212.6 13212.6 13120.5 13072.7 13040.9 13040.9 12965.2 12918
12867.4 12807.6 12778.6 12728.1 12669.5 12604.1 12567 12464.1 12399.9 12341.3
12269 12219.1 12144.5 12068.9 11987 11923.8 11774.3 11774.3 11603 11507.5
11422.7 11321 11206.7 11091.8 10977.3 10865.4 10713.6 10409.8 10409.8 10096.5
9915.6 9690.9 9495.3 9258 9047.6 8432.3 8200.2 8200.2 7981.3 7754.3
7212.3 7006.4 6837.5 6683.9 6549.2 6422.8 6325.1 6107.3 6107.3 5799.5
5799.5 5715.3 5622.1 5530 5439 5362.1 5278.5 5191 5024.3 5024.3
4855.4 4773 4699.6 4617.1 4572.7 4572.7 4522.7 4522.7 4253.7 4157
4104.1 3969.2 3969.2 3821.4 3821.4 3645.7 3645.7 3528.5 3463.1 3367
3204.9 3204.9 3006.5 3006.5 2844.9 2844.9 2660.1 2660.1 2426.3 2309.1
2179.4 1937.2 1937.2 1690.4 1690.4 1460 1460 1237.7 1131.2 1040.3
952.6 952.6 876.4 876.4 568.2 568.2 441.9 441.9 309.9 268.4
213.3 162.1 162.1 117.8 117.8 102.9 91 79.6 68.9 48.3
48.3 35.9 29.5 23.9 18.8 14.2 8.5 7.4 5.6 5.6
2.9
14024.5 14024.5 13972.4 13972.4 13980.4 13980.4 13938.3 13938.3 13952 13952
13917.8 13925.8 13894 13878.6 13878.6 13831.9 13831.9 13809.8 13809.8 13758
13747.3 13704 13587.4 13587.4 13569.7 13569.7 13556.7 13556.7 13524.9 13481.6
13431 13390.6 13349.6 13263.8 13263.8 13188.8 13148.8 13085.7 13085.7 13013.5
13013.5 12854.8 12854.8 12750.2 12675.1 12615.9 12517.6 12480.6 12305.4 12239.5
12239.5 12187.1 12026.2 11916.4 11833.9 11707.2 11638.9 11508.6 11419.4 11279.4
11190.8 10927.4 10927.4 10631.1 10441.1 10325.1 10137.4 9982.6 9787 9630.6
9481.6 9085.7 8989 8989 8654.7 8635.9 8367.5 8323.6 8122.8 8027.9
7893.6 7815.7 7700.3 7615 7528 7426.1 7286.8 7202 6985.4 6985.4
6863.1 6789.2 6583.9 6583.9 6378 6273.3 6179.5 6067.4 5969 5829.6
5743.2 5622.6 5527.1 5309.8 5309.8 5093.7 5010.7 4883.8 4848.6 4748.5
4702.9 4598.3 4514.7 4418.6 3863.5 3863.5 3789 3789 3686.1 3686.1
3543.3 3411.3 3293.1 3125.8 3006.9 2747 2747 2524.1 2524.1 2308.5
2308.5 2093.5 2093.5 1850.7 1729.6 1569.7 1441.8 1441.8 1270.1 1192.1
1107.9 1057.3 951.5 807.1 807.1 651.2 611.4 514.1 494.3 408.9
392.4 360 337.3 301.4 230.4 230.4 182.6 178 158.1 151.9
134.3 128.5 101.8 97.3 73.9 59.2 52.9 48.3 45 37.5
36.5 30.7 28.5 25 17.6 11.4 10.8 10.8 6.8 6.8
3.4
14024.5 14024.5 14033.3 14004.8 14004.8 13995.3 13995.3 13995.8 13995.8 13959.4
13948.5 13949.7 13934.9 13909.3 13879.8 13879.8 13839.3 13839.3 13784.7 13784.7
13756.4 13715.4 13674.9 13642.1 13642.1 13571.5 13571.5 13438.9 13438.9 13411.1
13411.1 13359.9 13322.9 13251.3 13198.9 13143.8 13092.6 13050.5 13001 12936.7
12816.8 12816.8 12680.8 12680.8 12523.3 12456.8 12379.9 12304.9 12200.8 12111.5
12020 11818 11818 11583.1 11494.4 11365.3 11251 11084.9 10978 10820.5
10501.9 10501.9 10144.8 10144.8 9660.2 9660.2 9473 9473 9093.2 9093.2
8803.7 8680.9 8535.2 8443.6 8304.2 8142.8 8142.8 7935.1 7828.2 7720.7
7720.7 7634.9 7397.7 7397.7 7159.5 7036.6 6938.2 6829 6712.9 6611.1
6501.4 6297.7 6297.7 6184 6116.8 5954.2 5834.3 5730.1 5610.7 5574.3
5487.3 5401.9 5242.2 5242.2 5040.8 4970.3 4704.1 4613.7 4613.7 4533.5
4533.5 4273.1 4170.1 3879.4 3879.4 3629.2 3508.1 3392 3281.7 3151.5
3045.7 2696.4 2586.7 2586.7 2483.7 2483.7 2381.9 2305.7 2122 2020.1
1896.2 1771.7 1665.8 1407.1 1407.1 1177.3 1066.3 983.9 869 826.9
720.6 595 515.2 515.2 456.7 456.7 383.3 308.3 308.3 240
215 201.4 201.4 171.8 160.4 141.1 138.7 124 101.3 101.3
76.2 76.2 67.1 64.2 60.9 56.3 45 37.5 37.5 34.1
29.5 29 23.3 21.6 12 12 8 7.4 7.4 5.1
2.3
14024.5 14024.5 13994.1 13994.1 13974.7 13992.4 13985 13985 13945.8 13926.4
13926.4 13929.8 13929.8 13881.4 13863.9 13863.9 13830.9 13830.9 13789.4 13770.5
13762.6 13726.7 13700.5 13658 13658 13597.1 13597.1 13540.2 13540.2 13486.1
13486.1 13400.3 13359.9 13344.6 13239.9 13239.9 13163.7 13163.7 13075.5 13075.5
12958.4 12906 12864.5 12720.1 12720.1 12561.4 12561.4 12507.3 12418 12368.5
12288.9 12135.4 12135.4 11949.4 11882.2 11782.8 11692.8 11562.6 11478 11362.5
11257.2 11118.4 10840.9 10840.9 10556.6 10401.2 10227.3 10070.3 9895.1 9699.5
9512.8 9136.9 9136.9 8772.9 8486.3 8386.7 8172.9 8174.6 8010.8 7926
7835 7740.7 7711.2 7634.3 7552.4 7407.9 7306.2 7224.3 7082 7003.6
6405.8 6325.1 6224.9 6224.9 6132.2 6132.2 6132.2 5992.9 5992.9 5899.7
5771.6 5669.9 5536.8 5317.9 5317.9 5087.5 4970.3 4883.8 4776.3 4728.6
4622.2 4579.5 4436.8 4436.8 4261.1 4261.1 4047.8 3948.8 3795.9 3735
3593.3 3450.6 3339.1 3054.8 3054.8 2800 2670.8 2552.6 2440.5 2340.9
2202.2 2010 1887.2 1887.2 1768.2 1661.3 1446.9 1363.8 1264.9 1164.2
1075.5 973.1 896.3 725.2 725.2 588.1 509 461.9 434.5 389.1
354.9 333.8 286.6 269 221.2 221.2 178.6 159.9 142.2 113.2
106.9 87.6 82.5 67.7 67.7 57.4 57.4 45.5 41.5 37
33 27.3 22.1 21 12.5 12.5 8 6.2 3.4 3.4
3.4
14024.5 14024.5 14015.7 14002 14004.3 14011.7 13983.8 13991.2 13990.6 13974.1
13970.8 13967.9 13952.6 13943.5 13943.5 13900.8 13898.5 13896.3 13871.2 13853
13846.8 13830.3 13808.6 13799.5 13777.3 13745.5 13722.8 13689.8 13660.7 13650.6
13628.9 13595.9 13575.5 13549.9 13513.4 13488.4 13469.6 13388.3 13368.5 13341.1
13299 13263.3 13235.4 13193.8 13155.2 13123.9 13080.7 12995.3 12961.8 12908.3
12857.1 12824.7 12824.7 12703.6 12703.6 12593.8 12593.8 12492.5 12369.7 12369.7
12249.1 12249.1 12116.6 12116.6 11965.9 11965.9 11815.8 11736.7 11640 11456.3
11456.3 11245.9 11245.9 11009.3 11009.3 10753.4 10753.4 10456.5 10134 10134
9754.6 9754.6 9325.2 9325.2 8631.9 8631.9 8046.1 8046.1 8046.1 8046.1
7283.9 7141.8 6920 6800.5 6612.2 6511.5 6364.3 6265.9 6144.2 5926.4
5841.6 5737 5646 5542.4 5460.5 5369 5280.8 5196.6 5020.9 4939.1
4859.4 4775.7 4689.9 4629.6 4548.3 4490.3 4412.4 4325.3 4257.6 4124.6
4049.5 3990.9 3920.9 3753.8 3662.8 3662.8 3581.4 3581.4 3517.7 3285.1
3285.1 3081.4 3081.4 2948.9 2948.9 2730.6 2636.7 2521.2 2521.2 2291.4
2077 2077 1813.2 1813.2 1604.4 1604.4 1402.5 1402.5 1202.4 1202.4
1016.9 845.1 845.1 684.8 684.8 540.3 540.3 431.7 431.7 349.3
269 269 188.8 188.8 129.7 129.7 97.8 97.8 74.5 74.5
56.3 40.4 40.4 38.6 38.6 37.5 37.5 37.5 37.5 37.5
37.5
14024.5 14024.5 13997.4 14010.6 14010.6 14001.5 14001.5 13988.9 13988.9 13995.8
13979.8 13962.2 13970.2 13970.2 13941.1 13941.1 13926.4 13926.4 13914.4 13914.4
13872.4 13870.7 13868.4 13820.6 13820.6 13784.7 13784.7 13784.7 13768.3 13739.3
13718.2 13687.5 13687.5 13636.3 13620.4 13606.8 13581.1 13548.2 13518.6 13507.2
13457.2 13457.2 13399.2 13380.3 13357 13320.1 13285.4 13255.3 13238.2 13210.3
13170.5 13102.8 13102.8 13047.1 13001.5 12968.6 12935.6 12907.8 12824.2 12777.6
12750.2 12750.2 12675.7 12675.7 12585.8 12551.7 12517 12465.8 12414.1 12363.5
12328.8 12233.8 12233.8 12133.1 12090.4 11988.7 11867.5 11867.5 11867.5 11867.5
11805.5 11805.5 11600.8 11549.6 11487.1 11286.8 11286.8 11230.5 11230.5 10644.7
10644.7 10575.3 10501.3 10501.3 10409.3 10409.3 10327.3 10206.7 10101 9961
9859.8 9730.1 9618.1 9341.7 9341.7 9068.8 8910 8769 8600 8465.9
8305.4 8154.2 7824.3 7824.3 7824.3 7485.3 7485.3 7310.1 6819.3 6652.6
6478.6 6306.8 6136.2 5806.3 5806.3 5467.9 5308.7 5143.8 4988 4818.4
4660.3 4500 4352.1 4192.8 3885.2 3885.2 3584.2 3435.8 3279.9 3127
2980.8 2847.2 2697 2413.3 2413.3 2140.8 2021.9 1876.3 1876.3 1634.5
1534 1402.5 1311 1190.9 998.2 998.2 824.7 758.7 664.8 612
526.1 485.1 408.3 374.7 308.3 226.3 226.3 164.4 151.9 114.9
106.3 78 71.1 50 31.8 31.8 17.6 17.6 10.3 10.3
1.7
